Content

Customized solutions
The MULTILAM contact technology by Stäubli Electrical Connectors stands out on the strength of excellent performance. Due to its design flexibility and advanced features has virtually unlimited applications from signal currents up to extremely high currents.
The MULTILAM forms a contact cage inserted between two contact surfaces, contacting the two surfaces at a large number of points, each of which acts as a "bridge" for passage of current. Among its features are high current-carrying capacity in continuous and intermittent operation and reliable performance over a broad temperature range.
MULTILAM contact bands are available for male and female cylindrical connectors or flat contact configurations. They are also well suited for sliding contact interfaces, which require either linear or rotary movements. Contact elements with large radial tolerances and the capacity to absorb angular misalignment are also available.
Product Groups:
- MULTILAM Technology: The MULTILAM Principle.
- Sucess Stories: Overview of the manifold application possibilities in various industries.
- Productline: Short introduction of all available Multi-Contact catalogues.
- Applications: Special applications.
Please consult our product catalogue and the MULTILAM range on www.staubli.com/electrical.